IESNA:LM-63-2002
[TEST]P1442097
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-28)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]LXB-C1-835-X-U-A-GM
[LUMINAIRE]LuxeScape OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0990467
[_PF]0.983666
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]536
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 62 65 75
85 90 95 105 115 125 135 145 155 165
175 180
8.5 11.1 18.8 29 36.7 42.6 45.2 50.3 53.7 57.2
61.4 64.8 68.2 70.8 72.5 75.9 79.3 84.4 98.9 106.6
115.2 117.7 118.6 116.9 111.7 109.2 104.1 93.8 81.9 68.2
52.9 37.5 23.9 12.8 6 2.6 2.6 0
8.5 11.1 18.8 28.1 38.4 40.1 46.1 50.3 54.6 58.9
61.4 65.7 68.2 70.8 73.4 75.9 78.5 84.4 98.9 105.8
115.2 118.6 120.3 118.6 113.4 110 105.8 95.5 82.7 69.1
53.7 38.4 23.9 12.8 6 2.6 2.6 0
8.5 11.1 18.8 30.7 35 38.4 45.2 49.5 54.6 57.2
59.7 62.3 65.7 68.2 69.9 73.4 76.8 82.7 99.8 110
122 127.1 128 123.7 117.7 114.3 109.2 97.2 85.3 71.7
55.4 40.1 24.7 12.8 6 3.4 2.6 0
8.5 11.9 17.9 29.9 34.1 39.2 43.5 44.4 46.1 50.3
52 56.3 58.9 61.4 64 65.7 69.9 75.9 92.1 99.8
110.9 116 115.2 108.3 103.2 100.7 95.5 85.3 74.2 61.4
47.8 35 22.2 11.9 5.1 1.7 0.9 0
8.5 11.1 17.1 26.4 32.4 35 38.4 40.1 41.8 45.2
48.6 52 55.4 58.9 62.3 67.4 73.4 84.4 107.5 128
152.7 168.9 176.6 180 179.1 177.4 172.3 162.9 150.1 134.8
114.3 89.6 64 36.7 13.6 3.4 1.7 0
8.5 10.2 17.1 23 28.1 29.9 31.6 33.3 36.7 40.9
46.1 53.7 61.4 68.2 75.1 84.4 96.4 121.1 167.2 207.3
251.6 284 302 304.5 302.8 301.1 296.8 282.3 261 232.9
198.7 161.2 117.7 73.4 28.1 5.1 2.6 0
8.5 10.2 15.4 21.3 23.9 25.6 26.4 29.9 35 40.9
51.2 62.3 69.1 75.9 82.7 93 104.9 130.5 188.5 233.7
284.9 331 354 354 353.1 355.7 353.1 332.7 302.8 273
233.7 186.8 137.3 86.2 35 6 3.4 0
8.5 10.2 14.5 20.5 22.2 22.2 23.9 29 33.3 40.1
52 62.3 69.1 77.6 84.4 94.7 107.5 136.5 194.5 243.1
293.4 342.9 361.7 361.7 365.1 366.8 364.2 338.6 310.5 281.5
242.3 191.9 141.6 90.4 38.4 6.8 3.4 0
8.5 10.2 13.6 19.6 21.3 21.3 23.9 28.1 32.4 39.2
50.3 61.4 69.1 76.8 84.4 94.7 107.5 136.5 192.8 241.4
292.6 340.3 360 359.1 361.7 363.4 361.7 337.8 308.8 279.8
241.4 193.6 143.3 89.6 40.9 7.7 3.4 0
8.5 9.4 12.8 18.8 20.5 20.5 22.2 25.6 30.7 35.8
42.6 50.3 61.4 69.1 77.6 87 100.7 126.2 174.9 224.3
268.7 304.5 324.1 329.3 330.1 329.3 325.8 307.1 282.3 254.2
219.2 177.4 130.5 82.7 35 7.7 2.6 0
8.5 9.4 12.8 17.9 18.8 19.6 23 25.6 28.1 34.1
40.1 45.2 51.2 56.3 61.4 68.2 76.8 94.7 123.7 153.5
180 200.5 213.2 219.2 220.1 218.4 214.1 201.3 185.1 165.5
141.6 111.7 81 48.6 19.6 5.1 2.6 0
8.5 9.4 11.9 17.9 18.8 19.6 23 25.6 29 33.3
40.1 45.2 48.6 52.9 57.2 61.4 68.2 81 101.5 121.1
139.9 153.5 159.5 160.4 157.8 156.1 153.5 143.3 129.7 113.4
96.4 75.1 52 29.9 11.9 2.6 1.7 0
8.5 9.4 11.1 17.1 18.8 19.6 23 27.3 30.7 35.8
40.9 45.2 49.5 53.7 57.2 61.4 66.5 77.6 94.7 110.9
124.5 134.8 137.3 134.8 130.5 128.8 124.5 115.2 102.4 88.7
73.4 56.3 38.4 23 9.4 3.4 1.7 0
8.5 9.4 11.9 17.1 19.6 21.3 24.7 29 35 39.2
42.6 46.9 51.2 53.7 57.2 61.4 66.5 76.8 94.7 110.9
124.5 134.8 137.3 134.8 130.5 128 124.5 114.3 101.5 87
71.7 54.6 36.7 21.3 9.4 4.3 2.6 0
8.5 9.4 13.6 17.9 22.2 23.9 28.1 31.6 35 38.4
41.8 45.2 48.6 52 54.6 58 62.3 69.1 81.9 93
102.4 108.3 110.9 110 106.6 104.1 100.7 93 82.7 70.8
57.2 42.6 29 17.1 7.7 3.4 2.6 0
8.5 11.1 13.6 20.5 28.1 30.7 31.6 34.1 35.8 38.4
41.8 44.4 46.9 48.6 51.2 53.7 57.2 63.1 74.2 81.9
89.6 93.8 95.5 94.7 91.3 89.6 86.2 79.3 70.8 60.6
49.5 38.4 27.3 17.1 8.5 3.4 2.6 0
8.5 10.2 14.5 23 29 30.7 33.3 35.8 37.5 39.2
40.1 43.5 45.2 46.9 49.5 52 54.6 59.7 71.7 80.2
87.9 93 94.7 93.8 90.4 88.7 86.2 79.3 70.8 61.4
51.2 40.1 29 17.9 9.4 3.4 2.6 0
8.5 10.2 15.4 23 29 30.7 34.1 35.8 37.5 40.1
42.6 44.4 46.1 47.8 49.5 51.2 53.7 58 69.1 76.8
83.6 88.7 90.4 87.9 85.3 83.6 81 75.1 67.4 58
49.5 39.2 29 18.8 9.4 2.6 1.7 0
8.5 9.4 15.4 21.3 25.6 29 32.4 34.1 35 36.7
39.2 41.8 43.5 44.4 46.1 47.8 48.6 52.9 62.3 69.1
77.6 81.9 84.4 81.9 79.3 78.5 76.8 72.5 65.7 58.9
51.2 41.8 31.6 21.3 11.9 4.3 2.6 0
8.5 8.5 14.5 19.6 23.9 26.4 29 29 28.1 29
32.4 35 37.5 38.4 40.1 42.6 45.2 49.5 59.7 66.5
74.2 78.5 80.2 80.2 78.5 77.6 75.1 70.8 64.8 58
49.5 40.9 30.7 21.3 11.9 4.3 3.4 0
8.5 8.5 14.5 17.9 23 23.9 23 24.7 24.7 25.6
28.1 31.6 34.1 36.7 38.4 40.9 43.5 47.8 57.2 64
71.7 75.9 78.5 79.3 77.6 76.8 75.1 70.8 64.8 58
50.3 41.8 32.4 22.2 12.8 5.1 4.3 0
8.5 8.5 14.5 17.9 23 23.9 23 23 23.9 24.7
28.1 30.7 34.1 35.8 37.5 40.1 43.5 46.9 56.3 63.1
71.7 75.9 78.5 78.5 77.6 76.8 75.1 70.8 65.7 58.9
51.2 41.8 32.4 23 12.8 5.1 4.3 0
